McGill SPECIAL DUTY Cylindrical SDCF - Stud Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDCF 2 1/2
Part #:2241800000
Catalog #:SDCF 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.5 in |
| Stud Length (in): | 2.25 in | Hex Socket (in): | 0.4375 in |
| Stud Diameter (in): | 1 in | Roller Width (in): | 1.5 in |
| Weight (kg): | 1.06 kg |
Technical Specifications
| Dynamic Radial Rating: | 5,930 | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Rolling Element: | Needle Roller - Caged |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Series: | SDCF - Special Duty CAMROL® | Limiting Speed: | 3,100 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 1,061 lb |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 10,400 | Platform: | SPECIAL DUTY |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | None |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166116200 | Weight: | 2.33 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

