McGill SPECIAL DUTY Cylindrical SDCF - Stud Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDCF 3
Part #:2301800000
Catalog #:SDCF 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Hex Socket (in): | 0.4375 in | Stud Length (in): | 2.5 in |
| Stud Diameter (in): | 1.25 in | Roller Width (in): | 1.75 in |
| Weight (kg): | 1.76 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Dynamic Radial Rating: | 10,500 | Adjustment: | None |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Caged |
| Series: | SDCF - Special Duty CAMROL® | Limiting Speed: | 2,200 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 1,061 lb |
| Platform: | SPECIAL DUTY | Stud Type: | Standard Stud |
| Static Load Rating: | 19,700 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | None |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166116125 | Weight: | 3.87 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

