McGill SPECIAL DUTY Cylindrical SDCF - Stud Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDCF 4
Part #:2401800000
Catalog #:SDCF 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 4 in |
| Hex Socket (in): | 0.4375 in | Stud Diameter (in): | 1.5 in |
| Roller Width (in): | 2.25 in | Stud Length (in): | 2.5 in |
| Weight (kg): | 4.03 kg |
Technical Specifications
| Adjustment: | None | Limiting Speed: | 1,650 |
| Hex/Slot: | Hex Hole | Series: | SDCF - Special Duty CAMROL® |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Caged |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 12,700 |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Platform: | SPECIAL DUTY |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 23,200 |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166116255 | Weight: | 8.89 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN |

