McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCF 1 1/2
Part #:2144700000
Catalog #:PCF 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Stud Diameter (in): | 0.625 in | Minimum Thread Length (in): | 0.75 in |
| Roller Width (in): | 1.1875 in | Hex Socket (in): | 0.25 in |
| Stud Length (in): | 1.5 in | Weight (kg): | 0.24 kg |
Technical Specifications
| Limiting Speed: | 2,500 | Rolling Element: | Ball (TRAKROL) |
| Dynamic Radial Rating: | 2,520 | Series: | TRAKROL® |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 2,520 lb |
| Static Load Rating: | 1,370 | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating - both bearings: | 2,520 | Platform: | TRAKROL® |
| Dynamic Load Rating - single bearing: | 1,530 | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 325 lbs |
General Specifications
| UPC: | 726166035983 | Weight: | 0.53 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.10.5064 |
| Country of Origin: | Mexico |

