McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCFE 1 1/2
Part #:2145100000
Catalog #:PCFE 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Stud Length (in): | 1.5 in | Minimum Thread Length (in): | 0.77 in |
| Bushing Length (in): | 0.73 in | Stud Diameter (in): | 0.625 in |
| Roller Width (in): | 1.1875 in | Bushing Diameter (in): | 0.875 in |
| Eccentricity (in): | 0.03 in | Hex Socket (in): | 0.25 in |
| Weight (kg): | 0.27 kg |
Technical Specifications
| Series: | TRAKROL® | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 2,520 |
| Rolling Element: | Ball (TRAKROL) | Limiting Speed: | 2,500 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 2,520 lb |
| Static Load Rating: | 1,370 | Dynamic Load Rating - both bearings: | 2,520 |
| Roller Shape: | Cylindrical | Platform: | TRAKROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating - single bearing: | 1,530 | Lubrication Hole Location: | None |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 325 lbs |
General Specifications
| UPC: | 726166111335 | Weight: | 0.60 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

