McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCF 1 3/4
Part #:2164700000
Catalog #:PCF 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Hex Socket (in): | 0.25 in | Stud Diameter (in): | 0.75 in |
| Roller Width (in): | 1.1875 in | Stud Length (in): | 1.75 in |
| Weight (kg): | 0.39 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Rolling Element: | Ball (TRAKROL) |
| Adjustment: | None | Dynamic Radial Rating: | 2,520 |
| Series: | TRAKROL® | Limiting Speed: | 2,200 |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating - single bearing: | 1,530 |
| Stud Type: | Standard Stud | Static Load Rating: | 1,370 |
| Dynamic Load Rating (lb): | 2,520 lb | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating - both bearings: | 2,520 | Roller Shape: | Cylindrical |
| Platform: | TRAKROL® | Lubrication Hole Location: | None |
| Clamping Torque (in-lbf): | 625 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166036829 | Weight: | 0.86 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 3.60 IN |

