McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCF 2 1/4
Part #:2224700000
Catalog #:PCF 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2.25 in |
| Stud Length (in): | 2 in | Roller Width (in): | 1.6875 in |
| Hex Socket (in): | 0.375 in | Stud Diameter (in): | 0.875 in |
| Weight (kg): | 0.78 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Series: | TRAKROL® | Limiting Speed: | 1,300 |
| Rolling Element: | Ball (TRAKROL) | Adjustment: | None |
| Dynamic Radial Rating: | 3,490 | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Static Load Rating: | 2,000 | Dynamic Load Rating (lb): | 3,490 lb |
| Platform: | TRAKROL® | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating - both bearings: | 3,490 |
| Dynamic Load Rating - single bearing: | 2,130 | Lubrication Hole Location: | None |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 750 lbs |
General Specifications
| UPC: | 726166038151 | Weight: | 1.72 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

