McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCFE 2 1/2
Part #:2225100000
Catalog #:PCFE 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.5 in |
| Bushing Diameter (in): | 1.375 in | Stud Diameter (in): | 1 in |
| Roller Width (in): | 1.6875 in | Eccentricity (in): | 0.03 in |
| Stud Length (in): | 2.25 in | Hex Socket (in): | 0.4375 in |
| Weight (kg): | 1.08 kg |
Technical Specifications
| Rolling Element: | Ball (TRAKROL) | Hex/Slot: | Hex Hole |
| Adjustment: | Eccentric Bushing | Series: | TRAKROL® |
| Sealing: | Sealed | Dynamic Radial Rating: | 5,120 |
| Limiting Speed: | 1,100 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Static Load Rating: | 3,120 | Dynamic Load Rating - single bearing: | 3,120 |
| Dynamic Load Rating - both bearings: | 5,120 | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 5,120 lb |
| Platform: | TRAKROL® | Lubrication Hole Location: | None |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 1,120 lbs |
General Specifications
| UPC: | 726166111489 | Weight: | 2.39 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

