McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCFE 2 3/4
Part #:2265100000
Catalog #:PCFE 2 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.75 in |
| Hex Socket (in): | 0.4375 in | Eccentricity (in): | 0.03 in |
| Bushing Diameter (in): | 1.375 in | Stud Length (in): | 2.25 in |
| Roller Width (in): | 1.6875 in | Stud Diameter (in): | 1 in |
| Weight (kg): | 1.35 kg |
Technical Specifications
| Dynamic Radial Rating: | 5,120 | Adjustment: | Eccentric Bushing |
| Sealing: | Sealed | Limiting Speed: | 1,050 |
| Series: | TRAKROL® | Hex/Slot: | Hex Hole |
| Rolling Element: | Ball (TRAKROL) | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Dynamic Load Rating - single bearing: | 3,120 |
| Static Load Rating: | 3,120 | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 5,120 lb | Dynamic Load Rating - both bearings: | 5,120 |
| Platform: | TRAKROL® | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 1,120 lbs |
General Specifications
| UPC: | 726166111502 | Weight: | 2.97 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

