McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCF 3
Part #:2304700000
Catalog #:PCF 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Stud Diameter (in): | 1.25 in | Roller Width (in): | 2 in |
| Stud Length (in): | 2.5 in | Hex Socket (in): | 0.4375 in |
| Weight (kg): | 1.83 kg |
Technical Specifications
| Limiting Speed: | 950 | Dynamic Radial Rating: | 14,300 |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Series: | TRAKROL® |
| Rolling Element: | Tapered Roller (TRAKROL) | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating - single bearing: | 7,430 |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 16,000 |
| Roller Shape: | Cylindrical | Dynamic Load Rating - both bearings: | 14,300 |
| Platform: | TRAKROL® | Dynamic Load Rating (lb): | 14,300 lb |
| Stud Type: | Standard Stud | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 1,720 lbs |
General Specifications
| UPC: | 726166039455 | Weight: | 4.03 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 4.70 IN | HTC: | 8482.20.0040 |
| Country of Origin: | Mexico |

