McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCFE 3
Part #:2305100000
Catalog #:PCFE 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Roller Width (in): | 2 in | Hex Socket (in): | 0.4375 in |
| Stud Length (in): | 2.5 in | Eccentricity (in): | 0.06 in |
| Bushing Diameter (in): | 1.75 in | Stud Diameter (in): | 1.25 in |
| Weight (kg): | 2 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 14,300 |
| Adjustment: | Eccentric Bushing | Hex/Slot: | Hex Hole |
| Rolling Element: | Tapered Roller (TRAKROL) | Sealing: | Sealed |
| Limiting Speed: | 950 | Series: | TRAKROL® |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Dynamic Load Rating - single bearing: | 7,430 |
| Static Load Rating: | 16,000 | Dynamic Load Rating - both bearings: | 14,300 |
| Dynamic Load Rating (lb): | 14,300 lb | Tolerance Class: | P0 Equivalent |
| Platform: | TRAKROL® | Clamping Torque (in-lbf): | 1,720 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166111571 | Weight: | 4.40 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

