McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCF 3 1/4
Part #:2324700000
Catalog #:PCF 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3.25 in |
| Stud Length (in): | 2.5 in | Roller Width (in): | 2 in |
| Hex Socket (in): | 0.4375 in | Stud Diameter (in): | 1.25 in |
| Weight (kg): | 2.09 kg |
Technical Specifications
| Adjustment: | None | Dynamic Radial Rating: | 14,300 |
| Limiting Speed: | 880 | Series: | TRAKROL® |
| O.D. Configuration: | Cylindrical | Rolling Element: | Tapered Roller (TRAKROL) |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating - single bearing: | 7,430 |
| Stud Type: | Standard Stud | Dynamic Load Rating (lb): | 14,300 lb |
| Dynamic Load Rating - both bearings: | 14,300 | Roller Shape: | Cylindrical |
| Platform: | TRAKROL® | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 16,000 | Lubrication Hole Location: | None |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 1,720 lbs |
General Specifications
| UPC: | 726166039769 | Weight: | 4.60 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

