McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCFE 4
Part #:2405100000
Catalog #:PCFE 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 4 in |
| Stud Diameter (in): | 1.25 in | Eccentricity (in): | 0.06 in |
| Hex Socket (in): | 0.4375 in | Bushing Diameter (in): | 1.812 in |
| Stud Length (in): | 2.75 in | Roller Width (in): | 2 in |
| Weight (kg): | 3.46 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Series: | TRAKROL® |
| Limiting Speed: | 700 | Dynamic Radial Rating: | 14,300 |
| Rolling Element: | Tapered Roller (TRAKROL) | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating - both bearings: | 14,300 |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Load Rating: | 16,000 |
| Dynamic Load Rating - single bearing: | 7,430 | Platform: | TRAKROL® |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 14,300 lb |
| Roller Shape: | Cylindrical | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 1,720 lbs |
General Specifications
| UPC: | 726166111656 | Weight: | 7.63 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN |

