McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCF 4 1/2
Part #:2444700000
Catalog #:PCF 4 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 4.5 in |
| Roller Width (in): | 2 in | Stud Length (in): | 2.75 in |
| Hex Socket (in): | 0.4375 in | Stud Diameter (in): | 1.25 in |
| Weight (kg): | 4.01 kg |
Technical Specifications
| Limiting Speed: | 625 | Hex/Slot: | Hex Hole |
| Rolling Element: | Tapered Roller (TRAKROL) | Adjustment: | None |
| Dynamic Radial Rating: | 14,300 | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Series: | TRAKROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating - single bearing: | 7,430 | Roller Shape: | Cylindrical |
| Dynamic Load Rating - both bearings: | 14,300 | Dynamic Load Rating (lb): | 14,300 lb |
| Static Load Rating: | 16,000 | Platform: | TRAKROL® |
| Stud Type: | Standard Stud | Lubrication Hole Location: | None |
| Clamping Torque (in-lbf): | 1,720 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166041328 | Weight: | 8.83 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 4.75 IN | HTC: | 8482.20.0040 |
| Country of Origin: | Mexico |

