McGill TRAKROL® Cylindrical Track Roller - Yoke Mount Roller - Sealed - PCYR 3 1/4
Part #:4321300000
Catalog #:PCYR 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Roller Diameter (in): | 3.25 in |
| Overall Width (in): | 1.812 in | Endplate Diameter (in): | 1.75 in |
| Roller Width (in): | 1.75 in | Weight (kg): | 1.44 kg |
Technical Specifications
| Limiting Speed: | 880 | Rolling Element: | Tapered Roller (TRAKROL) |
| O.D. Configuration: | Cylindrical | Series: | TRAKROL® |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 20,000 | Roller Shape: | Cylindrical |
| Dynamic Load Rating - single bearing: | 7,430 | Platform: | TRAKROL® |
| Tolerance Class: | P0 | Dynamic Load Rating - both bearings: | 14,300 |
| Dynamic Load Rating (lb): | 14,300 lb | Lubrication Hole Location: | None |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166124427 | Weight: | 3.17 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN |

