McGill TRAKROL® Cylindrical Track Roller - Yoke Mount Roller - Sealed - PCYR 3 1/2
Part #:4341300000
Catalog #:PCYR 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.125 in | Roller Diameter (in): | 3.5 in |
| Endplate Diameter (in): | 2 in | Overall Width (in): | 2.062 in |
| Roller Width (in): | 2 in | Weight (kg): | 2 kg |
Technical Specifications
| Sealing: | Sealed | Limiting Speed: | 820 |
| Rolling Element: | Tapered Roller (TRAKROL) | Series: | TRAKROL® |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 14,301 lb | Static Load Rating: | 27,000 |
| Tolerance Class: | P0 | Dynamic Load Rating - both bearings: | 17,600 |
| Dynamic Load Rating - single bearing: | 9,150 | Platform: | TRAKROL® |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | None |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166124434 | Weight: | 4.41 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN |

