McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCFE 1 1/2
Part #:2144500000
Catalog #:FCFE 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Minimum Thread Length (in): | 0.77 in | Hex Socket (in): | 0.25 in |
| Bushing Length (in): | 0.73 in | Bushing Diameter (in): | 0.875 in |
| Roller Width (in): | 1.1875 in | Stud Diameter (in): | 0.625 in |
| Stud Length (in): | 1.5 in | Weight (kg): | 0.32 kg |
Technical Specifications
| Limiting Speed: | 2,500 | Sealing: | Sealed |
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Flanged |
| Dynamic Radial Rating: | 2,520 | Rolling Element: | Ball (TRAKROL) |
| Series: | TRAKROL® | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Flanged |
| Dynamic Load Rating - single bearing: | 1,530 | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 2,520 lb | Platform: | TRAKROL® |
| Dynamic Load Rating - both bearings: | 2,520 | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Load Rating: | 1,370 | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 325 lbs |
General Specifications
| UPC: | 726166111328 | Weight: | 0.71 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

