McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCFE 1 3/4
Part #:2164500000
Catalog #:FCFE 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Bushing Diameter (in): | 1 in | Hex Socket (in): | 0.25 in |
| Roller Width (in): | 1.1875 in | Stud Length (in): | 1.75 in |
| Stud Diameter (in): | 0.75 in | Weight (kg): | 0.47 kg |
Technical Specifications
| O.D. Configuration: | Flanged | Hex/Slot: | Hex Hole |
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 2,520 |
| Series: | TRAKROL® | Sealing: | Sealed |
| Limiting Speed: | 2,200 | Rolling Element: | Ball (TRAKROL) |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 1,370 |
| Dynamic Load Rating - both bearings: | 2,520 | Dynamic Load Rating - single bearing: | 1,530 |
| Stud Type: | Standard Stud with Eccentric Bushing | Roller Shape: | Flanged |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 2,520 lb |
| Platform: | TRAKROL® | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 625 lbs |
General Specifications
| UPC: | 726166111342 | Weight: | 1.04 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

