McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCFE 2 1/4
Part #:2214500000
Catalog #:FCFE 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2.25 in |
| Stud Diameter (in): | 0.875 in | Hex Socket (in): | 0.375 in |
| Stud Length (in): | 2 in | Bushing Diameter (in): | 1.187 in |
| Roller Width (in): | 1.6875 in | Weight (kg): | 1.11 kg |
Technical Specifications
| Series: | TRAKROL® | Rolling Element: | Ball (TRAKROL) |
| Limiting Speed: | 1,300 | O.D. Configuration: | Flanged |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Dynamic Radial Rating: | 3,490 | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Flanged |
| Dynamic Load Rating (lb): | 3,490 lb | Static Load Rating: | 2,000 |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating - both bearings: | 3,490 |
| Platform: | TRAKROL® | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating - single bearing: | 2,130 | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 750 lbs |
General Specifications
| UPC: | 726166111458 | Weight: | 2.44 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

