McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCF 2 1/4
Part #:2224600000
Catalog #:FCF 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2.25 in |
| Stud Length (in): | 2 in | Hex Socket (in): | 0.375 in |
| Roller Width (in): | 1.6875 in | Stud Diameter (in): | 0.875 in |
| Weight (kg): | 0.96 kg |
Technical Specifications
| O.D. Configuration: | Flanged | Adjustment: | None |
| Series: | TRAKROL® | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 3,490 | Limiting Speed: | 1,300 |
| Rolling Element: | Ball (TRAKROL) | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | TRAKROL® |
| Roller Shape: | Flanged | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating - both bearings: | 3,490 | Static Load Rating: | 2,000 |
| Dynamic Load Rating (lb): | 3,490 lb | Dynamic Load Rating - single bearing: | 2,130 |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 750 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166038144 | Weight: | 2.11 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.10.5064 |
| Country of Origin: | Mexico |

