McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCF 2 3/4
Part #:2264600000
Catalog #:FCF 2 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.75 in |
| Roller Width (in): | 1.6875 in | Hex Socket (in): | 0.4375 in |
| Stud Length (in): | 2.25 in | Stud Diameter (in): | 1 in |
| Weight (kg): | 1.43 kg |
Technical Specifications
| O.D. Configuration: | Flanged | Series: | TRAKROL® |
| Dynamic Radial Rating: | 5,120 | Limiting Speed: | 1,050 |
| Sealing: | Sealed | Adjustment: | None |
| Hex/Slot: | Hex Hole | Rolling Element: | Ball (TRAKROL) |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 5,120 lb |
| Dynamic Load Rating - both bearings: | 5,120 | Static Load Rating: | 3,120 |
| Platform: | TRAKROL® | Roller Shape: | Flanged |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating - single bearing: | 3,120 |
| Stud Type: | Standard Stud | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 1,120 lbs |
General Specifications
| UPC: | 726166038991 | Weight: | 3.16 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.10.5064 |
| Country of Origin: | Mexico |

