McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCFE 3 1/4
Part #:2324500000
Catalog #:FCFE 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3.25 in |
| Hex Socket (in): | 0.4375 in | Stud Diameter (in): | 1.25 in |
| Stud Length (in): | 2.5 in | Roller Width (in): | 2 in |
| Bushing Diameter (in): | 1.75 in | Weight (kg): | 2.75 kg |
Technical Specifications
| O.D. Configuration: | Flanged | Limiting Speed: | 880 |
| Adjustment: | Eccentric Bushing | Series: | TRAKROL® |
| Sealing: | Sealed | Rolling Element: | Tapered Roller (TRAKROL) |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 14,300 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | TRAKROL® |
| Dynamic Load Rating - both bearings: | 14,300 | Dynamic Load Rating (lb): | 14,300 lb |
| Dynamic Load Rating - single bearing: | 7,430 | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Load Rating: | 16,000 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Flanged | Clamping Torque (in-lbf): | 1,720 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166111588 | Weight: | 6.06 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 4.75 IN |

