McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCF 4 1/2
Part #:2444600000
Catalog #:FCF 4 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 4.5 in |
| Roller Width (in): | 2 in | Stud Length (in): | 2.75 in |
| Stud Diameter (in): | 1.25 in | Hex Socket (in): | 0.4375 in |
| Weight (kg): | 4.44 kg |
Technical Specifications
| Rolling Element: | Tapered Roller (TRAKROL) | Limiting Speed: | 625 |
| Series: | TRAKROL® | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Flanged | Adjustment: | None |
| Sealing: | Sealed | Dynamic Radial Rating: | 14,300 |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 16,000 | Platform: | TRAKROL® |
| Dynamic Load Rating (lb): | 14,300 lb | Roller Shape: | Flanged |
| Dynamic Load Rating - both bearings: | 14,300 | Dynamic Load Rating - single bearing: | 7,430 |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 1,720 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166041311 | Weight: | 9.78 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 4.75 IN |

