McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCF 6
Part #:2604600000
Catalog #:FCF 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 2 1/2-12 | Roller Diameter (in): | 6 in |
| Hex Socket (in): | 0.875 in | Stud Length (in): | 5.5 in |
| Roller Width (in): | 3 in | Stud Diameter (in): | 2 in |
| Weight (kg): | 13.2 kg |
Technical Specifications
| Rolling Element: | Tapered Roller (TRAKROL) | Hex/Slot: | Hex Hole |
| Adjustment: | None | Sealing: | Sealed |
| Series: | TRAKROL® | O.D. Configuration: | Flanged |
| Dynamic Radial Rating: | 35,800 | Limiting Speed: | 475 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | TRAKROL® |
| Roller Shape: | Flanged | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 62,000 | Dynamic Load Rating - both bearings: | 35,800 |
| Dynamic Load Rating (lb): | 35,800 lb | Stud Type: | Standard Stud |
| Dynamic Load Rating - single bearing: | 18,610 | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 2,500 lbs |
General Specifications
| UPC: | 726166042363 | Weight: | 29.10 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 12.38 IN |

