McGill TRAKROL® Flanged Track Roller - Yoke Mount Roller - Sealed - FCYR 3 1/4
Part #:4321400000
Catalog #:FCYR 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 3.25 in | Bore Diameter (in): | 1 in |
| Overall Width (in): | 1.812 in | Roller Width (in): | 1.75 in |
| Endplate Diameter (in): | 1.75 in | Weight (kg): | 1.78 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | TRAKROL® |
| Sealing: | Sealed | Limiting Speed: | 880 |
| Rolling Element: | Tapered Roller (TRAKROL) | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating - single bearing: | 7,430 | Dynamic Load Rating (lb): | 14,300 lb |
| Dynamic Load Rating - both bearings: | 14,300 | Static Load Rating: | 20,000 |
| Roller Shape: | Flanged | Tolerance Class: | P0 |
| Platform: | TRAKROL® | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166124465 | Weight: | 3.93 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN |

