McGill TRAKROL® Flanged Track Roller - Yoke Mount Roller - Sealed - FCYR 3 1/2
Part #:4341400000
Catalog #:FCYR 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.125 in | Roller Diameter (in): | 3.5 in |
| Endplate Diameter (in): | 2 in | Overall Width (in): | 2.062 in |
| Roller Width (in): | 2 in | Weight (kg): | 2.25 kg |
Technical Specifications
| Series: | TRAKROL® | Limiting Speed: | 820 |
| Rolling Element: | Tapered Roller (TRAKROL) | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | TRAKROL® | Dynamic Load Rating - both bearings: | 17,600 |
| Static Load Rating: | 27,100 | Roller Shape: | Flanged |
| Dynamic Load Rating (lb): | 17,600 lb | Dynamic Load Rating - single bearing: | 9,150 |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166124472 | Weight: | 4.97 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN |

