McGill TRAKROL® V Groove Track Roller - Stud Mount - Hex Hole - Sealed - VCFE 2 1/2
Part #:2244400000
Catalog #:VCFE 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 2.5 in |
| Point Diameter (in): | 1.5 in | Eccentricity (in): | 0.03 in |
| Stud Diameter (in): | 0.75 in | Roller Width (in): | 1.3125 in |
| Stud Length (in): | 1.75 in | Hex Socket (in): | 0.25 in |
| Bushing Diameter (in): | 1 in | Weight (kg): | 0.64 kg |
Technical Specifications
| Series: | TRAKROL® | O.D. Configuration: | V Groove |
| Dynamic Radial Rating: | 2,520 | Rolling Element: | Ball (TRAKROL) |
| Sealing: | Sealed | Limiting Speed: | 2,500 |
| Hex/Slot: | Hex Hole | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating - both bearings: | 2,520 |
| Static Load Rating: | 1,370 | Roller Shape: | V Groove |
| Tolerance Class: | P0 Equivalent | Platform: | TRAKROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating (lb): | 2,520 lb |
| Dynamic Load Rating - single bearing: | 1,530 | Clamping Torque (in-lbf): | 625 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166111366 | Weight: | 1.42 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 4.10 IN | HTC: | 8482.10.5064 |
| Country of Origin: | Mexico |

