McGill TRAKROL® V Groove Track Roller - Stud Mount - Hex Hole - Sealed - VCFE 3 1/2
Part #:2324400000
Catalog #:VCFE 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 3.5 in |
| Point Diameter (in): | 2.25 in | Bushing Diameter (in): | 1.187 in |
| Eccentricity (in): | 0.03 in | Roller Width (in): | 1.6875 in |
| Hex Socket (in): | 0.375 in | Stud Length (in): | 2 in |
| Stud Diameter (in): | 0.875 in | Weight (kg): | 1.57 kg |
Technical Specifications
| Rolling Element: | Ball (TRAKROL) | Dynamic Radial Rating: | 3,490 |
| Limiting Speed: | 1,300 | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| Series: | TRAKROL® | O.D. Configuration: | V Groove |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating - single bearing: | 2,130 |
| Static Load Rating: | 2,000 | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating - both bearings: | 3,490 | Dynamic Load Rating (lb): | 3,490 lb |
| Roller Shape: | V Groove | Platform: | TRAKROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 750 lbs |
General Specifications
| UPC: | 726166111519 | Weight: | 3.47 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN |

