McGill TRAKROL® V Groove Track Roller - Stud Mount - Hex Hole - Sealed - VCF 3 1/2
Part #:2344900000
Catalog #:VCF 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 3.5 in |
| Point Diameter (in): | 2.25 in | Hex Socket (in): | 0.375 in |
| Roller Width (in): | 1.6875 in | Stud Diameter (in): | 0.875 in |
| Stud Length (in): | 2 in | Weight (kg): | 1.52 kg |
Technical Specifications
| O.D. Configuration: | V Groove | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Series: | TRAKROL® |
| Limiting Speed: | 1,300 | Dynamic Radial Rating: | 3,490 |
| Adjustment: | None | Rolling Element: | Ball (TRAKROL) |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Roller Shape: | V Groove | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating - single bearing: | 2,130 | Dynamic Load Rating - both bearings: | 3,490 |
| Dynamic Load Rating (lb): | 3,490 lb | Static Load Rating: | 2,000 |
| Platform: | TRAKROL® | Clamping Torque (in-lbf): | 750 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166040116 | Weight: | 3.36 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 5.30 IN | HTC: | 8482.10.5064 |
| Country of Origin: | Mexico |

