McGill TRAKROL® V Groove Track Roller - Stud Mount - Hex Hole - Sealed - VCF 4 1/2
Part #:2444900000
Catalog #:VCF 4 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Point Diameter (in): | 3 in |
| Roller Diameter (in): | 4.5 in | Hex Socket (in): | 0.4375 in |
| Stud Length (in): | 2.5 in | Roller Width (in): | 2 in |
| Stud Diameter (in): | 1.25 in | Weight (kg): | 3.17 kg |
Technical Specifications
| Rolling Element: | Tapered Roller (TRAKROL) | Series: | TRAKROL® |
| Dynamic Radial Rating: | 14,300 | Sealing: | Sealed |
| Limiting Speed: | 950 | Hex/Slot: | Hex Hole |
| Adjustment: | None | O.D. Configuration: | V Groove |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 14,300 lb |
| Static Load Rating: | 16,000 | Stud Type: | Standard Stud |
| Dynamic Load Rating - both bearings: | 14,300 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | V Groove | Dynamic Load Rating - single bearing: | 7,430 |
| Platform: | TRAKROL® | Clamping Torque (in-lbf): | 1,720 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166041335 | Weight: | 6.99 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 4.90 IN | HTC: | 8482.20.0040 |
| Country of Origin: | Mexico |

