McGill TRAKROL® V Groove Track Roller - Yoke Mount Roller - Sealed - VCYR 4 1/2
Part #:4441500000
Catalog #:VCYR 4 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Roller Diameter (in): | 4.5 in |
| Point Diameter (in): | 3.362 in | Overall Width (in): | 1.812 in |
| Roller Width (in): | 1.75 in | Endplate Diameter (in): | 1.75 in |
| Weight (kg): | 2.26 kg |
Technical Specifications
| Limiting Speed: | 950 | Series: | TRAKROL® |
| Rolling Element: | Tapered Roller (TRAKROL) | O.D. Configuration: | V Groove |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating - both bearings: | 14,300 | Dynamic Load Rating (lb): | 14,300 lb |
| Tolerance Class: | P0 | Roller Shape: | V Groove |
| Platform: | TRAKROL® | Dynamic Load Rating - single bearing: | 7,430 |
| Static Load Rating: | 20,000 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166124496 | Weight: | 4.98 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN |

