Link-Belt M1307EBW927 Outer Ring & Roller Assemblies Cylindrical Roller Bearings - M1307EBW927
Part #:10472158
Catalog #:M1307EBW927
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): | 71.4 mm | Series Weight: | Medium (3) |
| Co Static Load Rating: | CALL ENG lb | Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): | 67.8 mm |
| Outer Ring and Roller Assembly Under Roller Diameter (mm): | 44.01 mm | Product: | Series 1300 Outer Ring & Roller Assemblies |
| Rolling Element: | Cylindrical | Outer Ring Raceway Inside Diameter (mm): | 67.94 mm |
| C Dynamic Load Rating: | CALL ENG lb | Basic Bearing Number: | 1307 |
| Ring Width Series: | Narrow (1) | Bore Type: | Straight |
| Vibration Frequency Roller Spin: | CALL ENG cps | Vibration Frequency Inner Ring Defect: | CALL ENG cps |
| Mounted Clearance: | SEE DESCRIPTION | Series: | Outer Ring & Roller Assemblies |
| Vibration Frequency Outer Ring Defect: | CALL ENG cps | Bearing Width (mm): | 21 mm |
| Outer Ring Rib Inside Diameter (mm): | 64.46 mm | Maximum Speed (RPM): | CALL ENG rpm |
| Outer Ring Type: | Double Rib Outer Ring (E) | Retainer Type: | SEE DESCRIPTION |
| Vibration Frequency Fundamental Train: | CALL ENG cps |
General Specifications
| UPC: | 662327106669 | Weight: | 1.11 LB |
| HTC: | 8482500000 | Country of Origin: | Mexico |

