Link-Belt MA1307EBW757 Unmounted Bearings Cylindrical Roller Bearings - MA1307EBW757
Part #:10472502
Catalog #:MA1307EBW757
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 80 mm | Bore Size (mm): | 35 mm |
Technical Specifications
| Mounted Clearance: | SEE DESCRIPTION | Inner Ring Type: | Plain Cylindrical (A) |
| Outer Ring and Roller Assembly Under Roller Diameter (mm): | 44.01 mm | Retainer Type: | SEE DESCRIPTION |
| Basic Bearing Number: | 1307 | Product: | Series 1300 Unmounted Bearings |
| Bearing Width (mm): | 21 mm | Outer Ring Rib Inside Diameter (mm): | 64.46 mm |
| Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): | 71.4 mm | Vibration Frequency Inner Ring Defect: | CALL ENG cps |
| Outer Ring Type: | Double Rib Outer Ring (E) | Series: | Unmounted Bearings |
| Ring Width Series: | Narrow (1) | Series Weight: | Medium (3) |
| Vibration Frequency Outer Ring Defect: | CALL ENG cps | Inner Ring Raceway Outside Diameter (mm): | 46.84 mm |
| Vibration Frequency Fundamental Train: | CALL ENG cps | Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): | 43.7 mm |
| Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): | 67.8 mm | Co Static Load Rating: | CALL ENG lb |
| C Dynamic Load Rating: | CALL ENG lb | Shaft Locking: | DIRECT SHAFT MOUNT |
| Outer Ring Raceway Inside Diameter (mm): | 67.94 mm | Rolling Element: | Cylindrical |
| Maximum Speed (RPM): | CALL ENG rpm | Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): | 46.7 mm |
| Inner Ring and Roller Assembly Over Roller Diameter (mm): | 62.43 mm | Vibration Frequency Roller Spin: | CALL ENG cps |
| Inner Ring Rib Outside Diameter (mm): | 50.67 mm | Inner Ring Bore Radius (mm): | 1.52 mm |
General Specifications
| UPC: | 662327688493 | Weight: | 1.11 LB |
| HTC: | 8482500000 | Country of Origin: | Mexico |

