Link-Belt MR1312EB Unmounted Bearings Cylindrical Roller Bearings - MR1312EB
Part #:10471380
Catalog #:MR1312EB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter (mm): | 130 mm | Bore Size (mm): | 60 mm |
Technical Specifications
| Series: | Unmounted Bearings | Maximum Speed (RPM): | CALL ENG rpm |
| Co Static Load Rating: | CALL ENG lb | Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): | 112.3 mm |
| Inner Ring Bore Radius (mm): | 2.54 mm | Outer Ring Type: | Double Rib Outer Ring (E) |
| Rolling Element: | Cylindrical | Inner Ring Rib Outside Diameter (mm): | 84.02 mm |
| Vibration Frequency Roller Spin: | CALL ENG cps | C Dynamic Load Rating: | CALL ENG lb |
| Outer Ring Raceway Inside Diameter (mm): | 112.49 mm | Outer Ring and Roller Assembly Under Roller Diameter (mm): | 77.61 mm |
| Inner Ring Type: | Single Rib (R) | Bearing Width (mm): | 31 mm |
| Vibration Frequency Inner Ring Defect: | CALL ENG cps | Shaft Shoulder Diameter (Plain Inner Ring) [Min] (mm): | 72.9 mm |
| Inner Ring and Roller Assembly Over Roller Diameter (mm): | 112.43 mm | Outer Ring Rib Inside Diameter (mm): | 106.35 mm |
| Ring Width Series: | Narrow (1) | Product: | Series 1300 Unmounted Bearings |
| Mounted Clearance: | SEE DESCRIPTION | Series Weight: | Medium (3) |
| Retainer Type: | SEE DESCRIPTION | Shaft Shoulder Diameter (Ribbed Inner Ring) [Min] (mm): | 77.5 mm |
| Vibration Frequency Outer Ring Defect: | CALL ENG cps | Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): | 117.8 mm |
| Vibration Frequency Fundamental Train: | CALL ENG cps | Inner Ring Raceway Outside Diameter (mm): | 77.55 mm |
| Basic Bearing Number: | 1312 | Shaft Locking: | DIRECT SHAFT MOUNT |
General Specifications
| UPC: | 662327055301 | Weight: | 4.38 LB |
| HTC: | 8482500000 | Country of Origin: | Mexico |

