Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - 5210-B
Part #:5210B
Catalog #:5210-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.185 in | Bore Size (mm): | 60.53 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Cage Material: | Steel | Seal Type: | Unsealed |
| Outer Race Configuration: | Non-Separable | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Dynamic Load Rating (lb): | 18,660 lb |
| Sealed: | None | Duplexing: | No |
| Static Load Rating (lb): | 23,980 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Profile: | Roller Assembly with Outer Race - No Inner Race |
| Retainer: | Yes | Snap Ring: | No |
General Specifications
| UPC: | 637410010185 | Weight: | 1.73 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

