Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - 5220-U-117
Part #:5220U117
Catalog #:5220-U-117
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60.2 mm | Bore Size (mm): | 121.13 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Radial Clearance: | Normal | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Sealed: | None |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Retainer: | Yes | Profile: | Roller Assembly with Outer Race - No Inner Race |
General Specifications
| UPC: | 637410010369 | Weight: | 11.69 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

