Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - 5222-UMR
Part #:5222UMR
Catalog #:5222-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5.2388 in | Outside Diameter (mm): | 7.874 mm |
Technical Specifications
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Platform: | Deep Groove Ball Bearing | Radial Clearance: | Normal |
| Outer Race Configuration: | Non-Separable | Material: | High Chromium Bearing Steel |
| Bore Type: | Straight | Misalignment: | No |
| Full Complement/Caged: | Caged | Seal Type: | Unsealed |
| Cage Material: | Steel | Dynamic Load Rating (lb): | 86,500 lb |
| Sealed: | None |
General Specifications
| UPC: | 637410010413 | Weight: | 17.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 3.50 IN |

