Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-1220-B
Part #:E1220B
Catalog #:E-1220-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 34 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Static Load Rating (kN): | 259.865105872002 kN | Inner Race Configuration: | Separable Both Directions |
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 208.265735312002 kN |
| Bore Type: | Straight | Cage Material: | Steel |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Dynamic Load Rating (lb): | 46,820 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 58,420 lb | Duplexing: | No |
| Sealed: | None | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring-both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410017689 | Weight: | 8.80 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

