Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-1222-UMR
Part #:E1222UMR
Catalog #:E-1222-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 230.996147688002 kN | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 289.623708376002 kN | Flanges: | (2) Flanges on Outer Ring |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 51,930 lb |
| Static Load Rating (lb): | 65,110 lb | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Separable: | Inner ring-both sides | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410017788 | Weight: | 12.20 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

