Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-1228-B
Part #:E1228B
Catalog #:E-1228-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 42 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Sealed: | None | Dynamic Load Rating (lb): | 76,930 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 100,870 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410017900 | Weight: | 20.70 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

