Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-1313-U
Part #:E1313U
Catalog #:E-1313-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Static Load Rating (kN): | 173.836500128001 kN | Flanges: | (2) Flanges on Outer Ring |
| Dynamic Load Rating (kN): | 158.890475552001 kN | Outer Race Configuration: | Non-Separable |
| Cage Material: | Steel | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | Normal | Dynamic Load Rating (lb): | 35,720 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 39,080 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410018488 | Weight: | 5.80 LB |
| Packaged Length: | 5.09 IN | Packaged Width: | 5.09 IN |
| Packaged Height: | 1.57 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

