Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-1319-UMR
Part #:E1319UMR
Catalog #:E-1319-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 293.048839008002 kN | Static Load Rating (kN): | 345.849229400003 kN |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Flanges: | (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Duplexing: | No | Dynamic Load Rating (lb): | 65,880 lb |
| Sealed: | None | Static Load Rating (lb): | 77,750 lb |
| Full Complement/Caged: | Caged | Separable: | Inner ring-both sides |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410018709 | Weight: | 16.00 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

