Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5044-UMR-105
Part #:E5044UMR105
Catalog #:E-5044-UMR-105
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 90 mm | Bore Size (mm): | 220 mm |
| Outside Diameter (mm): | 340 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 933.681713840008 kN |
| Static Load Rating (kN): | 1,738.05362576801 kN | Flanges: | (2) Flanges on Outer Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Duplexing: | No |
| Dynamic Load Rating (lb): | 209,900 lb | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 390,730 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring-both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410020283 | Weight: | 69.60 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

