Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5207-B
Part #:E5207B
Catalog #:E-5207-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 62.0971735360005 kN | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 69.2588103120006 kN | Seal Type: | Unsealed |
| Cage Material: | Steel | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 13,960 lb |
| Sealed: | None | Static Load Rating (lb): | 15,570 lb |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410020412 | Weight: | 1.09 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 1.61 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

