Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5211-B
Part #:E5211B
Catalog #:E-5211-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33.3 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Bore Type: | Straight | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 31,330 lb |
| Duplexing: | No | Sealed: | None |
| Dynamic Load Rating (lb): | 23,630 lb | Platform: | Cylindrical Radial |
| Snap Ring: | No | Separable: | Inner ring-both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410020566 | Weight: | 2.70 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.61 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

