Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5217-B
Part #:E5217B
Catalog #:E-5217-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 49.2 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Steel |
| Seal Type: | Unsealed | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | Normal |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Duplexing: | No | Static Load Rating (lb): | 80,940 lb |
| Dynamic Load Rating (lb): | 55,960 lb | Sealed: | None |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring-both sides | Snap Ring: | No |
General Specifications
| UPC: | 637410020948 | Weight: | 7.92 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

