Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5219-B
Part #:E5219B
Catalog #:E-5219-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55.6 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Static Load Rating (lb): | 97,100 lb | Platform: | Cylindrical Radial |
| Duplexing: | No | Dynamic Load Rating (lb): | 68,430 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Separable: | Inner ring-both sides | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410021082 | Weight: | 12.01 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

