Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5219-UMR
Part #:E5219UMR
Catalog #:E-5219-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55.6 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Static Load Rating (kN): | 458.878540256004 kN | Inner Race Configuration: | Separable Both Directions |
| Dynamic Load Rating (kN): | 318.537148776003 kN | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Flanges: | (2) Flanges on Outer Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Misalignment: | No | Dynamic Load Rating (lb): | 71,610 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 103,160 lb |
| Sealed: | None | Duplexing: | No |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring-both sides | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410021129 | Weight: | 13.29 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 2.90 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

