Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5220-B
Part #:E5220B
Catalog #:E-5220-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60.3 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Sealed: | None | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 84,220 lb | Platform: | Cylindrical Radial |
| Duplexing: | No | Static Load Rating (lb): | 124,280 lb |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410021167 | Weight: | 13.97 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 5.40 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

