Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5220-U
Part #:E5220U
Catalog #:E-5220-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60.3 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Steel |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Static Load Rating (lb): | 124,280 lb | Dynamic Load Rating (lb): | 84,220 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Separable: | Inner ring-both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
General Specifications
| UPC: | 637410021198 | Weight: | 15.50 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

